2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EH 22120.0486 Index Plunger

Expand Table
EN
1/5
Ref. No.
BESTNR
Material
MAT
Position
POS [mm]
-0.02/-0.04
D1 [mm]
Diameter
D2
Diameter
D3 [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
Length
L6 [mm]
Width Across Flats
SW [mm]
Spring
F1 [N]
Spring
F2 [N]
Weight
G [g]
Functionality
FUNC
1
2
3
4
22120.0485
Stainless steel
locked
5
M10 x 1.0
21
45.0
5
17
5
15
12
6.0
14
39
Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting
22120.0486
Stainless steel
locked
6
M12 x 1.5
25
54.5
6
20
6
17
14
5.5
13
65
Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting
22120.0488
Stainless steel
locked
8
M16 x 1.5
31
69.0
8
26
8
23
19
11.5
28
132
Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting
22120.0490
Stainless steel
locked
10
M20 x 1.5
31
80.0
10
33
10
30
22
23.0
54
175
Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting
顯示壓縮表示 (4 konfigurierbares Produkt)
訂購編碼22120.0486
ShorttextIndex Plungers with hexagon collar, stainless steel
上次修改13.02.2026 08:20:07
單位

分類

按功能

BYFUNC_ARRESTING 鎖定
BYFUNC_INDEXING 索引
BYFUNC_POSITIONING 定位
BYFUNC_RESTING 休息
BYFUNC_LOCKING 鎖定
BYFUNC_READJUSTING 再調整

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties